??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 088 - 5.4 lifgo linear double ZA1 SVZ
Bill of material
501 088_5.4 lifgo linear doppel-ZA1 SVZ
Part number
501 088
Description
5.4 lifgo linear doppel-ZA1 SVZ
Length
180 mm
Height
162 mm
Length
165 mm
Length
130 mm
Height
140 mm
Height
135 mm
Height
5 mm
Height
31.5 mm
Length
13 mm
Centering flange
95H7 deep 3 mm
Diameter
135 mm
Diameter
55h7 mm
Length
80 mm
Length
82 mm
Length
70 mm
Length
5 mm
Diameter
50H7 mm
Thread
M12 deep 35, 10.2 thru
Thread
M12 deep 16.5
Thread
M12 deep 35
Thread
M10 deep 20
Thread
M6 deep 5
Thread
M6 deep 5
Length
120 mm
Height
43 mm
Thread
M4 deep 8
Mass
24.50 kg
Previews
3D
Dimension
2D
Download CAD models