??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 083 - 5.3 lifgo linear double PW SVZ
Bill of material
501 083_5.3 lifgo linear doppel-PW SVZ
Part number
501 083
Description
5.3 lifgo linear doppel-PW SVZ
Length
180 mm
Height
142 mm
Length
130 mm
Length
105 mm
Height
120 mm
Height
120 mm
Height
5 mm
Height
21.5 mm
Length
13 mm
Centering flange
70H7 deep 3 mm
Diameter
110 mm
Diameter
42h7 mm
Length
60 mm
Length
62 mm
Length
50 mm
Length
5 mm
Diameter
35H7 mm
Thread
M12 deep 35, 10.2 thru
Thread
M12 deep 24
Thread
M12 deep 35
Thread
M10 deep 20
Thread
M6 deep 5
Thread
M6 deep 5
Length
100 mm
Height
43 mm
Thread
M4 deep 8
Mass
14.80 kg
Previews
3D
Dimension
2D
Download CAD models