??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 082 - 5.1 lifgo linear doppel-PW SVZ
Bill of material
501 082_5.1 lifgo linear doppel-PW SVZ
Part number
501 082
Description
5.1 lifgo linear doppel-PW SVZ
Length
110 mm
Height
87 mm
Length
80 mm
Length
60 mm
Height
72 mm
Height
72 mm
Height
5.5 mm
Height
16 mm
Length
7 mm
Centering flange
44H7 deep 3 mm
Diameter
72 mm
Diameter
25h7 mm
Length
45 mm
Length
47 mm
Length
36 mm
Length
5 mm
Diameter
20H7 mm
Thread
M10 deep 25, 8.5 thru
Thread
M10 deep 14
Thread
M10 deep 25
Thread
M8 deep 10
Thread
M6 deep 5
Thread
M6 deep 5
Length
62 mm
Height
21 mm
Thread
M4 deep 8
Mass
3.35 kg
Previews
3D
Wymiar
2D
Pobierz modele CAD