??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 075 - 5.3 lifgo double ZA2 SVZ
Bill of material
501 075_5.3 lifgo doppel-ZA2 SVZ
Part number
501 075
Description
5.3 lifgo double-ZA2 SVZ
Length
180 mm
Height
180 mm
Length
130 mm
Length
105 mm
Height
120 mm
Height
120 mm
Height
99.0 mm
Height
21 mm
Length
13 mm
Centering flange
70H7 deep 3 mm
Diameter
110 mm
Key DIN 6885 P9
42h7 mm
Length
60 mm
Length
62 mm
Length
50 mm
Length
5 mm
Key DIN 6885 P9
35H7 mm
Diameter
6H7 deep 10 mm
Thread
M12 deep 35, 10,2 through
Thread
12,5 deep 19, M12 deep 35
Thread
M10 deep 14
Thread
10,5 deep 11,5
Thread
M8 deep 10
Lube hole
M6 deep 5
Lube hole
M6 deep 5
Length
62 mm
Height
8 mm
Height
18.5 mm
Thread
M4 deep 8
Mass
18.61 kg
Previews
3D
Dimension
2D
Download CAD models