??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 074 - 5.1 lifgo double ZA2 SVZ
Bill of material
501 074_5.1 lifgo doppel-ZA2 SVZ
Part number
501 074
Description
5.1 lifgo double-ZA2 SVZ
Length
110 mm
Height
110 mm
Length
80 mm
Length
60 mm
Height
72 mm
Height
72 mm
Height
61.0 mm
Height
16 mm
Length
7 mm
Centering flange
44H7 deep 3 mm
Diameter
72 mm
Key DIN 6885 P9
25h7 mm
Length
45 mm
Length
47 mm
Length
36 mm
Length
5 mm
Key DIN 6885 P9
20H7 mm
Diameter
6H7 deep 3.5 mm
Thread
M10 deep 25, 8.5 through
Thread
10,5 deep 11,5, M10 deep 25
Thread
M10 deep 14
Thread
10,5 deep 11,5
Thread
M8 deep 10
Lube hole
M6 deep 5
Lube hole
M6 deep 5
Length
62 mm
Height
8 mm
Height
18.5 mm
Thread
M4 deep 8
Mass
4.27 kg
Previews
3D
Dimensão
2D
Baixar modelos em CAD