??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 068 - 5.4 lifgo double PW SVZ
Bill of material
501 068_5.4 lifgo doppel-PW SVZ
Part number
501 068
Description
5.4 lifgo double-PW SVZ
Length
180 mm
Height
200 mm
Length
165 mm
Length
130 mm
Height
140 mm
Height
135 mm
Height
119.0 mm
Height
31 mm
Length
13 mm
Centering flange
95H7 deep 3 mm
Diameter
135 mm
Key DIN 6885 P9
55h7 mm
Length
80 mm
Length
82 mm
Length
70 mm
Length
5 mm
Key DIN 6885 P9
50H7 mm
Diameter
6H7 deep 10 mm
Thread
M12 deep 35, 10,2 through
Thread
12,5 deep 19, M12 deep 35
Thread
M12 deep 16,5
Thread
12,5 deep 19
Thread
M10 deep 20
Lube hole
M6 deep 5
Lube hole
M6 deep 5
Length
120 mm
Height
21 mm
Height
30.0 mm
Thread
M4 deep 8
Mass
23.10 kg
Anteprime
3D
Dimensione
2D
Download modelli CAD