??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 063 - 5.3 lifgo linear eccentric PFN SVZ
Bill of material
501 063_5.3 lifgo linear excenter-PFN SVZ
Part number
501 063
Description
5.3 lifgo linear excenter-PFN SVZ
Length
180 mm
Height
161 mm
Height
90 mm
Length
130 mm
Length
105 mm
Height
120 mm
Height
30 mm
Height
120 mm
Height
5 mm
Height
55 mm
Height
21.5 mm
Length
13 mm
Length
70H7 deep 3 mm
Length
110 mm
Diameter
42h7 mm
Length
60 mm
Length
62 mm
Length
50 mm
Length
5 mm
Diameter
35H7 mm
Diameter
6H7 deep 10 mm
Thread
M12 deep 35, 10.2 thru
Thread
M10 deep 20
Thread
M10x1 deep 10
Thread
M6 deep 5
Length
100 mm
Height
43 mm
Thread
M4 deep 8
Mass
13.46 kg
Previews
3D
Dimension
2D
Download CAD models