??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 058 - 5.1 lifgo linear eccentric ZA2 SVZ
Bill of material
501 058_5.1 lifgo linear excenter-ZA2 SVZ
Part number
501 058
Description
5.1 lifgo linear excenter-ZA2 SVZ
Length
110 mm
Height
98.5 mm
Height
55 mm
Length
80 mm
Length
60 mm
Height
72 mm
Height
19 mm
Height
72 mm
Height
5.5 mm
Height
30 mm
Height
16 mm
Length
7 mm
Length
44H7 tief 3 mm
Length
72 mm
Diameter
25h7 mm
Length
45 mm
Length
47 mm
Length
36 mm
Length
5 mm
Diameter
20H7 mm
Diameter
6H7 deep 10 mm
Thread
M10 deep 25, 8.5 thru
Thread
M8 deep 10
Thread
M10x1 deep 10
Thread
M6 deep 5
Length
62 mm
Height
21 mm
Thread
M4 deep 8
Mass
3.47 kg
Previews
3D
Dimension
2D
Download CAD models