您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
50013M20BSSW
Jacob
Cable Entry Systems
Cable Glands and Accessories made of plastic
PERFECT metric with spiral top
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_kunststoff/500xxmxxbszzzz/500xxmxxbszzzz.prj},{NB=50013M20BSSW},{L=11},{SW1=24},{SW2=24},{H=101.5},{INSTDM=2.7},{PACK=50},{C1=6},{C2=12},{ANDM=20},{P=1.5},{VER=3},{STGEW7001=16.2},{STGEW7035=16.2},{STGEW9005=16.2},{TEMPST=-40},{TEMPV=-20},{TEMPH=100},{R=13.25},{CX=12.00},{X=8.500},{SW1L=14.15},{PGL=6.50},{PG=20.40},{ANGLE=5.270},{EF007839=20},{EF003712=1.5},{EF000368=11},{EF000177=24},{EF005466=6},{EF000116=9005},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=39269097},{CTN=39269097},{ARTNRX=50013M20BSSW},{A=M20x1.5},{C=6 - 12},{MATK=PA6 V-2},{MATF=RAL 9005 tiefschwarz},{MATD=CR/NBR},{RAL7001=50013M20PABS},{RAL7035=50013M20BS7035},{RAL9005=50013M20BSSW},{IP68=IP68 (5 bar / 30 min)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Jacob
Description
500xxMxxBSzzzz - PERFECT metric with spiral protection long
Bill of material
50013M20BSSW
Article No.
50013M20BSSW
50013M20BSSW
Connecting thread
M20x1.5
M20x1.5
mm
Clamping range
6 - 12
6 - 12
mm
Length of Thread
11
11
mm
Width Across Flats 1
24
24
mm
Width Across Flats 2
24
24
mm
Height
101.5
101.5
mm
Installation torque
2.7
2.7
Nm
Material body
PA6 V-2
Color
RAL 9005 tiefschwarz
RAL 9005 tiefschwarz
Material sealing elements
CR/NBR
Packaging Unit
50
50
PCS
Protection grade (EN 60529)
IP68 (5 bar / 30 min)
Temperature range static
-40
°C
Temperature range
-20
°C
Temperature range
100
°C
Test standard EN 62444
CE
Test standard BS 62444
UKCA
Test standard
UL 514B
Approval
USR / CNR
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型