??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IAI
Description
500x500x100/150 - TTA-A4-50-50
Bill of material
TTA-A4-WA-50-50-10B-18LML-NP-E-E-PU
Order number
TTA-A4-WA-50-50-10B-18LML-NP-E-E-PU
Series
TTA
Type
Encoder type
X Stroke
500 mm
X option : Reversed-home specification
Y Stroke
500 mm
Y option : Reversed-home specification
Z Stroke
mm
Z option : Brake
Yes
Z option : Cover
Z option : Reversed-home specification
R Stroke
R Option: Motor reverse
Standard Slot
Extend slot 1
Extend slot 2
I / O Cable length
Power Cable
Option : Foot
Option : Y axis height & position
Side Slot Option
Side Plate Option
Option : ZR axis position
Option : Switch
Position of X slider
mm
Enter value for POSX
Position of X slider
mm
cm
inch
ft
Position of Y slider
mm
Enter value for POSY
Position of Y slider
mm
cm
inch
ft
Position of Z slider
mm
Enter value for POSZ
Position of Z slider
mm
cm
inch
ft
Previews
3D
Dimension
2D
Download CAD models