??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
500848 - T AIR KNIFE PLUS
Bill of material
500848/1/0480
Code
500848/1/0480
Length
240 mm
Diameter
103.5 mm
Length
235 mm
Length
141.6 mm
Length
40 mm
Length
mm
Enter value for F
Length
mm
cm
inch
ft
Length
2.1 - 6.0 mm
Length
266 mm
Number of inlets
Length
480 mm
Previews
3D
2D
Download CAD models