??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
500847 - AIR KNIFE PLUS 2 INLETS
Bill of material
500847/0330
Code
500847/0330
Length
32 mm
Diameter
105 mm
Length
235 mm
Diameter
141.6 mm
Length
40 mm
Length
mm
Enter value for F
Length
mm
cm
inch
ft
Length
2.1 - 6.0 mm
Length
330 mm
Previews
3D
Dimension
2D
Download CAD models