??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
50035831 - Centering bushing
Bill of material
50035831 Centering bushing 5h6x2.5 mm
Order number
50035831
Type
5h6x2.5 mm
Dimension A
5 mm
Dimension B
2.5 mm
Dimension C
3.2 mm
CTN Huttwil
73182910
CTN Amberg
84799070
CTN Hardt
73181900
Weight
0.001 kg
Previews
3D
Dimension
2D
Download CAD models