??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
50034
Bill of material
500348000
Part Number
500348000
Description
2.00mm Pitch, Board-in Male Crimp Terminal, Vertical, Post-Tin Plated, 26-30 AWG, Reel
Maximum Current
2.0 A
Material - Plating Mating
Tin
Plating min - Mating
0.889 µm
Wire Size
26, 28, 30 AWG
Previews
3D
2D
Download CAD models