??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
500003 - 90° TUBE FIXING BRACKET
Bill of material
500003
Code
500003
Length
172 mm
Length
121 mm
Length
60 mm
Diameter
48 mm
Diameter
155 mm
Length
84 mm
Length
3 mm
Length
27 mm
Interaxis
22.5 mm
Diameter
10.5 mm
Diameter
8.5 mm
Previews
3D
Dimension
2D
Download CAD models