??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 888 - 5.4 lifgo Compensating block
Bill of material
500 888_5.4 lifgo Ausgleichsblock
Part number
500 888
Description
5.4 lifgo Compensating block
Datenblatt
Info PDF
Length
180 mm
Length
100 mm
Length
165 mm
Length
130 mm
Length
135 mm
Length
120 mm
Thread
M12 deep 35, 10.2 thru mm
Length
6H7 deep 10 mm
Weight
7.80 kg
Previews
3D
Dimension
2D
Download CAD models