??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 885 - 5.3 lifgo Compensating block
Bill of material
500 885_5.3 lifgo Ausgleichsblock
Part number
500 885
Description
5.3 lifgo Compensating block
Datenblatt
Info PDF
Length
180 mm
Length
90 mm
Length
130 mm
Length
105 mm
Length
120 mm
Length
120 mm
Thread
M12 deep 35, 10.2 thru mm
Length
6H7 deep 10 mm
Weight
5.50 kg
Previews
3D
Dimension
2D
Download CAD models