??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 884 - 5.1 lifgo Compensating block
Bill of material
500 884_5.1 lifgo Ausgleichsblock
Part number
500 884
Description
5.1 lifgo Compensating block
Datenblatt
Info PDF
Length
110 mm
Length
55 mm
Length
80 mm
Length
60 mm
Length
72 mm
Length
72 mm
Thread
M10 deep 25, 8.5 thru mm
Length
6H7 deep 10 mm
Weight
1.25 kg
Previews
3D
Dimension
2D
Download CAD models