??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 883 - 5.0 lifgo Compensating block
Bill of material
500 883_5.0 lifgo Ausgleichsblock
Part number
500 883
Description
5.0 lifgo Compensating block
Datenblatt
Info PDF
Length
80 mm
Length
40 mm
Length
70 mm
Length
55 mm
Length
50 mm
Length
50 mm
Thread
M8 deep 20, 6.8 thru mm
Length
6H7 deep 10 mm
Weight
0.60 kg
Previews
3D
Dimension
2D
Download CAD models