??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 882 - 5.4 lifgo linear End plate
Bill of material
500 882_5.4 lifgo linear Endplatte
Part number
500 882
Description
5.4 lifgo linear End plate
Datenblatt
Info PDF
Length
66.5 mm
Length
120 mm
Length
23.5 mm
Length
132 mm
Length
45 mm
Diameter
24.5 mm
Thread
M4 mm
Length
4 mm
Previews
3D
Dimension
2D
Download CAD models