??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 855 - 5.4 lifgo linear gear rack protection in welding areas
Bill of material
500 855 - F = 1_5.4 lifgo linear Zahnstangenschutz Schweissbereich
Order code
500 855 - F = 1
Description
5.4 lifgo linear Zahnstangenschutz Schweissbereich
Data Sheet
Info PDF
Type
LOD
Number of wrinkles
Distance
mm
Stroke
25.0 mm
Length
28.5 mm
Length
3.5 mm
Stroke per fold
25 mm
Length
6 mm
Length
112 mm
Height
66.5 mm
Number of wrinkles
According to customer Stück
Height
84 mm
Length
120 mm
Diameter
Ø 4.3, ⋁8.5 x 90° mm
Height
23.5 mm
Height
71.5 mm
Length
132 mm
Height
45 mm
Diameter
20.5 mm
Thread
M4
Height
4 mm
Previews
3D
Dimension
2D
Download CAD models