??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 609 - 5.1 lean SL mechanical arrest system
Bill of material
500 609_5.1 lean SL Abstecksicherung
Part number
500 609
Description
5.1 lean SL mechanical arrest system
Datenblatt
Info PDF
Length
80 mm
Length
67 mm
Length
164.5 mm
Length
153 mm
Length
164.5 mm
Length
60 mm
Length
7.5 mm
Length
72 mm
Thread
10.2 through, 14 deep 10.6 mm
Length
68.5 mm
Length
10 mm
Lube hole for pinion/gear rack
M10x1 deep 6 mm
Lube hole for pinion/gear rack
5 mm
Length
79.5 mm
Dowel hole
6F7 deep 10
For gear rack protection
M4 mm
Plug-in connector for air hose
6 mm
Proximity switch
SME-8M-DS-24V-K-0,3-M8D - Festo mm
Weight
3.5 kg
Previews
3D
Dimension
2D
Download CAD models