??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 608 - 5.0 lean SL mechanical arrest system
Bill of material
500 608_5.0 lean SL Abstecksicherung
Part number
500 608
Description
5.0 lean SL mechanical arrest system
Datenblatt
Info PDF
Length
70 mm
Length
55 mm
Length
124.5 mm
Length
116 mm
Length
124.5 mm
Length
55 mm
Length
6.5 mm
Length
50 mm
Thread
8.2 through, 12 deep 9.6 mm
Length
45.5 mm
Length
10 mm
Lube hole for pinion/gear rack
M6 deep 6 mm
Lube hole for pinion/gear rack
5 mm
Length
56.5 mm
Dowel hole
6F7 deep 10
For gear rack protection
M4 mm
Plug-in connector for air hose
6 mm
Proximity switch
SME-8M-DS-24V-K-0,3-M8D - Festo mm
Weight
2.0 kg
Previews
3D
Dimension
2D
Download CAD models