??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 550 - 5.3 lean SL end plate
Bill of material
500 550_5.3 lean SL Endplatte
Order code
500 550
Description
5.3 lean SL end plate
Length
80 mm
Length
100 mm
Length
70 mm
Length
110 mm
Diameter
20,5 mm
Thread
M4
Length
4 mm
Previews
3D
Dimension
2D
Download CAD models