??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 549 - 5.1 lean SL end plate
Bill of material
500 549_5.1 lean SL Endplatte
Order code
500 549
Description
5.1 lean SL end plate
Datenblatt
Info PDF
Length
48 mm
Length
60 mm
Length
36 mm
Length
72 mm
Diameter
12,5 mm
Thread
M4
Length
4 mm
Previews
3D
Dimension
2D
Download CAD models