??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 548 - 5.0 lean SL end plate
Bill of material
500 548_5.0 lean SL Endplatte
Order code
500 548
Description
5.0 lean SL end plate
Datenblatt
Info PDF
Length
41 mm
Length
52 mm
Length
30 mm
Length
63 mm
Diameter
10,5 mm
Thread
M4
Length
4 mm
Previews
3D
Dimension
2D
Download CAD models