??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 543 - 5.3 lifgo End plate
Bill of material
500 543_5.3 lifgo Endplatte
Part number
500 543
Description
5.3 lifgo End plate
Datenblatt
Info PDF
Length
94 mm
Length
100 mm
Length
51.5 mm
Length
23.5 mm
Length
112 mm
Length
45 mm
Diameter
20.5 mm
Thread
M4 mm
Length
4 mm
Previews
3D
Dimension
2D
Download CAD models