??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 541 - 5.1 lifgo End plate
Bill of material
500 541_5.1 lifgo Endplatte
Part number
500 541
Description
5.1 lifgo End plate
Datenblatt
Info PDF
Length
62 mm
Length
62 mm
Length
26.5 mm
Length
19.5 mm
Length
72 mm
Length
27.5 mm
Diameter
12.5 mm
Thread
M4 mm
Length
4 mm
Previews
3D
Dimension
2D
Download CAD models