??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 539 - 5.0 lifgo End plate
Bill of material
500 539_5.0 lifgo Endplatte
Part number
500 539
Description
5.0 lifgo End plate
Datenblatt
Info PDF
Length
54 mm
Length
58 mm
Length
21 mm
Length
18.5 mm
Length
68 mm
Length
24 mm
Diameter
10.5 mm
Thread
M4 mm
Length
4 mm
Previews
3D
Dimension
2D
Download CAD models