??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 510 - 5.0 lifgo gear rack protection in welding areas
Bill of material
500 510 - F = 1_5.0 lifgo Zahnstangenschutz Schweissbereich
Order code
500 510 - F = 1
Description
5.0 lifgo Zahnstangenschutz Schweissbereich
Data Sheet
Info PDF
Type
LOD
Number of wrinkles
Distance
mm
Stroke
15.0 mm
Length
18.5 mm
Length
3.5 mm
Stroke per fold
15 mm
Length
6 mm
Length
50 mm
Height
54 mm
Number of wrinkles
According to customer Stück
Height
44.5 mm
Length
58 mm
Height
21 mm
Diameter
Ø 4.3, ⋁8.5 x 90° mm
Height
18.5 mm
Height
40 mm
Length
68 mm
Height
24 mm
Diameter
10.5 mm
Thread
M4
Height
4 mm
Previews
3D
Dimensão
2D
Baixar modelos em CAD