??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 504 - 5.0 lifgo gear racks ground
Bill of material
500 504 - Z = 26_5.0 lifgo Zahnstange geschliffen
Order code
500 504 - Z = 26
Description
5.0 lifgo Zahnstange geschliffen
Data Sheet
Info PDF
Level of details
Number of teeth
Length
23 mm
Length
21 mm
Thread
M10
Length
20 mm
Height
26 mm
Height
16 mm
Toothed rack length
81.68134 mm
Number of teeth
According to customer
Module
1.0 mm
Tooth division
3.14159 mm
Moment of inertia
16411 mm4
Moment of inertia
24216 mm4
Polar moment of inertia
40628 mm4
Weight
3.82 kg/m
Mass
0.312 kg
Previews
3D
Dimension
2D
Download CAD models