??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 490 - 5.4 Wellenadapter Variante 2
Bill of material
500 490 - D = Φ 55 x L 80_5.4 Wellenadapter Variante 2
Part number
500 490 - D = Φ 55 x L 80
Description
5.4 Wellenadapter Variante 2
Diameter
106 mm
Length
70 mm
Length
16 mm
Diameter
mm
Enter value for D
Diameter
mm
cm
inch
ft
Diameter
74 H7 deep 4
Diameter
88 mm
Diameter
10.5 mm
Length
3.5 mm
Length
4.0 mm
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Max. torque
2000 Nm
Profile shaft
KW 54
Weight
5.44 kg
Previews
3D
Размер
2D
Сваляне на CAD модели