??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 489 - 5.3 Wellenadapter Variante 2
Bill of material
500 489 - D = Φ 42 x L 60_5.3 Wellenadapter Variante 2
Part number
500 489 - D = Φ 42 x L 60
Description
5.3 Wellenadapter Variante 2
Datenblatt
Info PDF
Diameter
90 mm
Length
65 mm
Length
16 mm
Diameter
mm
Enter value for D
Diameter
mm
cm
inch
ft
Diameter
58 H7 deep 4
Diameter
72 mm
Diameter
10.5 mm
Length
3.5 mm
Length
4.0 mm
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Max. torque
954 Nm
Profile shaft
KW 42
Weight
3.25 kg
Previews
3D
尺寸
2D
下載CAD模型