??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 488 - 5.1 Shaft Adapter Version 2
Bill of material
500 488 - D = Φ 25 x L 45_5.1 Wellenadapter Variante 2
Part number
500 488 - D = Φ 25 x L 45
Description
5.1 Shaft Adapter Version 2
Datenblatt
Info PDF
Diameter
57 mm
Length
40 mm
Length
9 mm
Diameter
mm
Enter value for D
Diameter
mm
cm
inch
ft
Diameter
38 H7 deep 3
Diameter
46 mm
Diameter
6.2 mm
Length
2.5 mm
Length
3.5 mm
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Max. torque
152 Nm
Profile shaft
PG 20
Weight
0.94 kg
Previews
3D
Dimension
2D
Download CAD models