??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 487 - 5.0 Shaft adapter Variant 2
Bill of material
500 487 - D = Φ 14 x L 30_5.0 Wellenadapter Variante 2
Part number
500 487 - D = Φ 14 x L 30
Description
5.0 Shaft adapter Variant 2
Datenblatt
Info PDF
Diameter
45 mm
Length
28 mm
Length
8 mm
Diameter
mm
Enter value for D
Diameter
mm
cm
inch
ft
Diameter
28 H7 deep 2.5
Diameter
35 mm
Diameter
5.3 mm
Length
2 mm
Length
2.5 mm
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Max. torque
40 Nm
Profile shaft
PG 14
Weight
0.27 kg
Previews
3D
Dimension
2D
Download CAD models