??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 486 - 5.4 Profile shaft adapter
Bill of material
500 486_5.4 Profilwellenadapter
Part number
500 486
Description
5.4 Profile shaft adapter
Diameter
106 mm
Length
70 mm
Length
16 mm
Diameter
74 H7 deep 4
Diameter
88 mm
Diameter
10.5 mm
Length
4 mm
Max. torque
2000 Nm
Profile shaft
KW 54
Weight
1.66 kg
Previews
3D
Dimension
2D
Download CAD models