??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 485 - 5.3 Profile shaft adapter
Bill of material
500 485_5.3 Profilwellenadapter
Part number
500 485
Description
5.3 Profile shaft adapter
Datenblatt
Info PDF
Diameter
90 mm
Length
65 mm
Length
16 mm
Diameter
58 H7 deep 4
Diameter
72 mm
Diameter
10.5 mm
Length
4 mm
Max. torque
954 Nm
Profile shaft
KW 42
Weight
1.10 kg
预览
3D
尺寸标注
2D
下载CAD模型