??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 484 - 5.1 Profile shaft adapter
Bill of material
500 484_5.1 Profilwellenadapter
Part number
500 484
Description
5.1 Profile shaft adapter
Datenblatt
Info PDF
Diameter
57 mm
Length
40 mm
Length
9 mm
Diameter
38 H7 deep 3
Diameter
46 mm
Diameter
6.2 mm
Length
3 mm
Max. torque
152 Nm
Profile shaft
PG 20
Weight
0.24 kg
Previews
3D
Dimension
2D
Download CAD models