??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 483 - 5.0 Profile shaft adapter
Bill of material
500 483_5.0 Profilwellenadapter
Part number
500 483
Description
5.0 Profile shaft adapter
Datenblatt
Info PDF
Diameter
45 mm
Length
28 mm
Length
8 mm
Diameter
28 H7 deep 2.5
Diameter
35 mm
Diameter
5.3 mm
Length
2.5 mm
Max. torque
40 Nm
Profile shaft
PG 14
Weight
0.12 kg
Previews
3D
尺寸
2D
下載CAD模型