??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 480 - 5.3 Rotational reinforcement
Bill of material
500 480 - L = 450_5.3 Drehversteifung
Part number
500 480 - L = 450
Description
5.3 Rotational reinforcement
Datenblatt
Info PDF
Diameter
89 mm
Length
90 mm
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Max. torque
see profile shaft Nm
Polar moment of inertia
2804721 mm^4
Principal moment of inertia
1402360 mm^4
Profile shaft
KW 42
Weight
11,90+5,53Kg Kg/m
Weight
7.84 kg
Previews
3D
Dimension
2D
Download CAD models