??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 466 - 5.4 Adjusting collar
Bill of material
500 466_5.4 Stellring
Part number
500 466
Description
5.4 Adjusting collar
Diameter
80 mm
Diameter
54 mm
Length
22 mm
Weight
0.44 kg
Previews
3D
Dimension
2D
Download CAD models