??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 465 - 5.3 Adjusting collar
Bill of material
500 465_5.3 Stellring
Part number
500 465
Description
5.3 Adjusting collar
Datenblatt
Info PDF
Diameter
70 mm
Diameter
42 mm
Length
20 mm
Weight
0.35 kg
Previews
3D
Dimension
2D
Download CAD models