??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 464 - 5.1 Adjusting collar
Bill of material
500 464_5.1 Stellring
Part number
500 464
Description
5.1 Adjusting collar
Datenblatt
Info PDF
Diameter
36 mm
Diameter
20 mm
Length
15 mm
Weight
0.07 kg
Previews
3D
Dimension
2D
Download CAD models