??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 463 - 5.0 Adjusting collar
Bill of material
500 463_5.0 Stellring
Part number
500 463
Description
5.0 Adjusting collar
Datenblatt
Info PDF
Diameter
30 mm
Diameter
14 mm
Length
15 mm
Weight
0.06 kg
Previews
3D
Dimension
2D
Download CAD models