??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 458 - 5.4 Shaft Adapter Version 1
Bill of material
500 458 - D = Φ 55 x L 80 L1 70_5.4 Wellenadapter Variante 1
Order code
500 458 - D = Φ 55 x L 80 L1 70
Description
5.4 Shaft Adapter Version 1
Diameter
106 mm
Length
70 mm
Length
16 mm
Diameter
mm
Enter value for D
Diameter
mm
cm
inch
ft
Diameter
74 H7 deep 4
Diameter
88 mm
Diameter
10.5 mm
Length
3.5 mm
Length
4 mm
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Length
mm
Enter value for L1
Length
mm
cm
inch
ft
Max. torque
2000 Nm
Profile shaft
KW 54
Weight
4.28 kg
Previews
3D
Dimension
2D
Download CAD models