??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 457 - 5.3 Shaft Adapter Version 1
Bill of material
500 457 - D = Φ 42 x L 60 L1 50_5.3 Wellenadapter Variante 1
Order code
500 457 - D = Φ 42 x L 60 L1 50
Description
5.3 Shaft Adapter Version 1
Datenblatt
Info PDF
Diameter
90 mm
Length
65 mm
Length
16 mm
Diameter
mm
Enter value for D
Diameter
mm
cm
inch
ft
Diameter
58 H7 deep 4
Diameter
72 mm
Diameter
10.5 mm
Length
3.5 mm
Length
4 mm
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Length
mm
Enter value for L1
Length
mm
cm
inch
ft
Max. torque
954 Nm
Profile shaft
KW 42
Weight
2.56 kg
Previews
3D
Dimension
2D
Download CAD models