??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 455 - 5.0 Shaft adapter Variant 1
Bill of material
500 455 - D = Φ 14 x L 30 L1 25_5.0 Wellenadapter Variante 1
Part number
500 455 - D = Φ 14 x L 30 L1 25
Description
5.0 Shaft adapter Variant 1
Datenblatt
Info PDF
Diameter
45 mm
Length
28 mm
Length
8 mm
Diameter
mm
Enter value for D
Diameter
mm
cm
inch
ft
Diameter
28 H7 deep 2.5
Diameter
35 mm
Diameter
5.3 mm
Length
2 mm
Length
2.5 mm
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Length
mm
Enter value for L1
Length
mm
cm
inch
ft
Length
2.5 mm
Max. torque
40 Nm
Profile shaft
PG 14
Weight
0.27 kg
Previews
3D
Dimension
2D
Download CAD models