??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 358 - 5.m lean SL gear rack retaining plate AZ
Bill of material
500 358_5.m lean SL Zahnstangenhalteplatte AZ
Order code
500 358
Description
5.m lean SL gear rack retaining plate AZ
Length
47 mm
Length
47 mm
Length
7 mm
Diameter
20 mm
Length
8.75 mm
Length
36 mm
Length
36 mm
Length
40 mm
Length
24 mm
Thread
M5
Thread
M3
Mass
0.10 kg
Previews
3D
Dimension
2D
Download CAD models