??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 195 - 5.3 Coupling unit
Bill of material
500 195 - M = M20 x 1.50_5.3 Kupplungseinheit
Part number
500 195 - M = M20 x 1.50
Description
5.3 Coupling unit
Datenblatt
Info PDF
Diameter
65 mm
Thread
M20 mm
Length
33.5 mm
Coupling unit
mm
Width across flats
SW 36 mm
Length
78 mm
Dynamic tensile force
40 KN
Static tensile force
63 KN
Weight
1.65 kg
Previews
3D
Dimension
2D
Download CAD models