??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 194 - 5.1 Coupling unit
Bill of material
500 194 - M = M10 x 1.25_5.1 Kupplungseinheit
Part number
500 194 - M = M10 x 1.25
Description
5.1 Coupling unit
Datenblatt
Info PDF
Diameter
50 mm
Thread
M12 mm
Length
29 mm
Coupling unit
mm
Width across flats
SW 30 mm
Length
45.5 mm
Dynamic tensile force
12 KN
Static tensile force
18 KN
Weight
0.58 kg
Previews
3D
Dimension
2D
Download CAD models